Part Number: TM4C1292NCPDT
Other Parts Discussed in Thread: TIDM-TM4C129XSDRAM, , TM4C1294NCPDT, TM4C1292NCZAD
hi
May I ask you for some questions?
The following is the read/write test of multiple MCU extended SDRAM and internal SRAM.
Why is NCPDT so much worse than NCZAD?
Test program use TIDM-TM4C129XSDRAM examples.
SDRAM: ISSI IS45S16320D-7BLA1
TM4C1292NCPDT
SRAM: Internal
32-bit SRAM Write : 20.40680 MBps
32-bit SRAM Read : 19.48734 MBps
SDRAM:
32-bit SRAM Write : 20.40680 MBps
32-bit SRAM Read : 13.48734 MBps
------------------------------------------------------------
TM4C1294NCPDT -ek-tm4c1294xl
SRAM: Internal
32-bit SRAM Write : 20.20320 MBps
32-bit SRAM Read : 19.16328 MBps
SDRAM:
32-bit SRAM Write : 20.40680 MBps
32-bit SRAM Read : 13.48734 MBps
---------------------------------------------------------------
TM4C1292NCZAD
SRAM: Internal
32-bit SRAM Write : 60.1294 MBps
32-bit SRAM Read : 58.2012 MBps
SDRAM:
Not tested