Part Number: TM4C1294NCPDT
Hi,
the datasheet of the device shows a leakage current of max. 2µA at 1MSPS. Is the leakage current really dependent on the sample frequency?
Chapter 15.3.2.5 , Sample and Hold Window Control describes that Rs,max can be up to 189k5 Ohm.
With 189k5Ohm and up to 2µA leakage current, the resulting error is 0.38V. The bigger sample-hold time doesnt help, unless you calibrate permanently.
Any further information on this matter is appreciated.
Rgds
Kevin