Part Number: RM57L843
Hi,
Problem: Detection of 40ns edge triggered interrupt on Hercules RM57L843,
Following analysis where captured,
Reference:
| CPU Clock | 330 | Mhz | |
| Vbus Clock | 110 | Mhz | |
| Mode | Hardware vector interrupt | ||
| Timing | |||
| VIM Register cleared after Interrupt request | 1-2 Vbus clock cycle | 9.09-18.18ns | from Ref. |
| After INTR request the interrupt signal inactive for | 4-5 Vbus clock cycle | 36.36ns-45.45ns | from ref. |
| VIM provides address of highest pending request directly to the processors VIC port. | 1-3 CPU clock cycle | 3.03-9.09ns | assumed, timing not found |
| ISR execution (flag set/count Increment) | 5-6 CPU clock cycle | 15.15ns- 18.18 | Assumed |
| Total timing range | 63.63-90.9ns | ||
| min time | 63.63ns | ||
| max time | 90.9ns |
Please confirm our understanding or provide a more details.
Thank you
Vikas N