#include "F28x_Project.h" #define DB_UP 1 #define DB_DOWN 0 #define COMPARE 1000 #define TBPEAK 3460 //GLOBAL Uint32 EPwm1TimerIntCount; Uint32 EPwm2TimerIntCount; Uint32 EPwm3TimerIntCount; Uint16 EPwm1_DB_Direction; Uint16 EPwm2_DB_Direction; Uint16 EPwm3_DB_Direction; void InitEPwm1Example(void); void InitEPwm2Example(void); void InitEPwm3Example(void); interrupt void epwm1_isr(void); interrupt void epwm2_isr(void); interrupt void epwm3_isr(void); /** * main.c */ int main(void) { InitSysCtrl(); CpuSysRegs.PCLKCR2.bit.EPWM1=1; CpuSysRegs.PCLKCR2.bit.EPWM2=1; CpuSysRegs.PCLKCR2.bit.EPWM3=1; InitEPwm1Gpio(); InitEPwm2Gpio(); InitEPwm3Gpio(); DINT; InitPieCtrl(); IER = 0X0000; IFR = 0X0000; InitPieVectTable(); EALLOW; PieVectTable.EPWM1_INT = &epwm1_isr; PieVectTable.EPWM2_INT = &epwm2_isr; PieVectTable.EPWM3_INT = &epwm3_isr; EDIS; EALLOW; CpuSysRegs.PCLKCR0.bit.TBCLKSYNC = 1; EPwm1Regs.TBCTL.bit.SWFSYNC = 0x1; EDIS; InitEPwm1Example(); InitEPwm2Example(); InitEPwm3Example(); EALLOW; CpuSysRegs.PCLKCR0.bit.TBCLKSYNC = 1; EPwm1TimerIntCount = 0; EPwm2TimerIntCount = 0; EPwm3TimerIntCount = 0; IER |= M_INT3; PieCtrlRegs.PIEIER3.bit.INTx1 = 1; PieCtrlRegs.PIEIER3.bit.INTx2 = 1; PieCtrlRegs.PIEIER3.bit.INTx3 = 1; EINT; ERTM; for(;;) { asm(" NOP"); } } //end of main interrupt void epwm1_isr(void) { EPwm1TimerIntCount++; EPwm1Regs.ETCLR.bit.INT = 1; PieCtrlRegs.PIEACK.all = PIEACK_GROUP3; } interrupt void epwm2_isr(void) { EPwm2TimerIntCount++; EPwm2Regs.ETCLR.bit.INT = 1; PieCtrlRegs.PIEACK.all = PIEACK_GROUP3; } interrupt void epwm3_isr(void) { EPwm3TimerIntCount++; EPwm3Regs.ETCLR.bit.INT = 1; PieCtrlRegs.PIEACK.all = PIEACK_GROUP3; } void InitEPwm1Example() { EPwm1Regs.TBPRD = TBPEAK; EPwm1Regs.TBPHS.bit.TBPHS = 0x0000; EPwm1Regs.TBCTR = 0X0000; EPwm1Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN; EPwm1Regs.TBCTL.bit.PHSEN = TB_ENABLE; EPwm1Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; EPwm1Regs.TBCTL.bit.CLKDIV = TB_DIV1; EPwm1Regs.TBCTL.bit.PHSDIR = 1; EPwm1Regs.TBCTL.bit.SYNCOSEL = 0x1; EPwm1Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW; EPwm1Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW; EPwm1Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO; EPwm1Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO; EPwm1Regs.CMPA.bit.CMPA = COMPARE; EPwm1Regs.AQCTLA.bit.CAU = AQ_SET; EPwm1Regs.AQCTLA.bit.CAD = AQ_CLEAR; EPwm1Regs.AQCTLB.bit.CAU = AQ_CLEAR; EPwm1Regs.AQCTLB.bit.CAD = AQ_SET; EPwm1Regs.ETSEL.bit.INTSEL = ET_CTR_ZERO; EPwm1Regs.ETSEL.bit.INTEN = 1; EPwm1Regs.ETPS.bit.INTPRD = ET_3RD; } void InitEPwm2Example() { EPwm2Regs.TBPRD = TBPEAK; EPwm2Regs.TBPHS.bit.TBPHS = (TBPEAK/2)/3; EPwm2Regs.TBCTR = 0X0000; EPwm2Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN; EPwm2Regs.TBCTL.bit.PHSEN = TB_ENABLE; EPwm2Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; EPwm2Regs.TBCTL.bit.CLKDIV = TB_DIV1; EPwm2Regs.TBCTL.bit.PHSDIR = 1; EPwm2Regs.TBCTL.bit.SYNCOSEL = 0x0; EPwm2Regs.CMPA.bit.CMPA = COMPARE; EPwm2Regs.AQCTLA.bit.CAU = AQ_SET; EPwm2Regs.AQCTLA.bit.CAD = AQ_CLEAR; EPwm2Regs.AQCTLB.bit.CAU = AQ_CLEAR; EPwm2Regs.AQCTLB.bit.CAD = AQ_SET; EPwm2Regs.ETSEL.bit.INTSEL = ET_CTR_ZERO; EPwm2Regs.ETSEL.bit.INTEN = 1; EPwm2Regs.ETPS.bit.INTPRD = ET_3RD; } void InitEPwm3Example() { EPwm3Regs.TBPRD = TBPEAK; EPwm3Regs.TBPHS.bit.TBPHS = 2*(TBPEAK/2)/3; EPwm3Regs.TBCTR = 0X0000; EPwm3Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN; EPwm3Regs.TBCTL.bit.PHSEN = TB_ENABLE; EPwm3Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; EPwm3Regs.TBCTL.bit.CLKDIV = TB_DIV1; EPwm3Regs.TBCTL.bit.PHSDIR = 1; EPwm3Regs.TBCTL.bit.SYNCOSEL = 0x0; EPwm3Regs.CMPA.bit.CMPA = COMPARE; EPwm3Regs.AQCTLA.bit.CAU = AQ_SET; EPwm3Regs.AQCTLA.bit.CAD = AQ_CLEAR; EPwm3Regs.AQCTLB.bit.CAU = AQ_CLEAR; EPwm3Regs.AQCTLB.bit.CAD = AQ_SET; EPwm3Regs.ETSEL.bit.INTSEL = ET_CTR_ZERO; EPwm3Regs.ETSEL.bit.INTEN = 1; EPwm2Regs.ETPS.bit.INTPRD = ET_3RD; }THE CODE IS ATTACHED .
THE FRQUENCY OF EPwm is changing with the change of COMPARE (CMPA) value.
LAUNCHXL-F28379D IS USED.