Part Number: TMS320F28377S
Dear team
we are working LAUNCHXL -280025C for universal motor control project with 80 pin package , with drv8343 bldc motor pump verified motor running successfully
now to migrate same mcu f280025 with 48 pin package , when trying to debug we observed below points
1.when connect 80 pin with EVM 3.3v with usb can flash program and debug also
| METHOD OF CONNECTION | PIN PACKANG MCU | WHEN JTAG 3.3 v input (WITHOUT 12V POWER SUPPLY) | FLASHED PROGRAM COMMENTS | WHEN JTAG 3.3 v input (WITH 12V POWER SUPPLY) | FLASHED PROGRAM COMMENTS |
| (LUANCH XL F280025C) EVM with drv8343 EVM | F280025 - 80 PIN | TCK=3.3V | (YES)DUBUG HAPPENED | TCK=3.3V | DUBUG HAPPENED |
| TMS=0V | TMS=0V | ||||
| OUR TARGET BOARD(F280025 ) WITH XDS110 PROGRAMMER (LUANCH XL F280025C) | F280025 - 48PIN | TCK=3.3V | DUBUG HAPPENED | TCK=0V | DEBUGG NOT HAPPENED (mcu got reset ) |
| TMS=0V | TMS=3.3 |