Part Number: TMS320F28034
Hi Team,
Can you please check the inquiry below?
I would like to confirm if this device can achieve a 0-100% duty cycle.
For type 1 epwm module duty cycle from 0~100% can be achieved by setting ZRO bit and PRD bit for that epwm because 28034 has a type 1 epwm module,so a 0~100% duty cycle can be achieved simply by setting ZRO and PRD bit of AQCTLA register.
As an example, settting AQCTLA a full range duty cycle can be achieved like bellow:
EPwm2Regs.AQCTLA.bit.ZRO = 0x1; // Set: force EPWMxA output low
EPwm2Regs.AQCTLA.bit.PRD = 0x2; // Clear: force EPWMxA output high
EPwm2Regs.AQCTLA.bit.CAU = 0x2; // Set: force EPWMxA output high
EPwm2Regs.AQCTLA.bit.CAD = 0x1; // Clear: force EPWMxA output low
After setting as above,epwm2 can output 0~100% duty cycle.
Would you kindly confirm?
Regards,
Marvin