Part Number: TMS320F2800156-Q1
Tool/software:
TMS320F2800156-Q1 core 120MHz
If I want to output 200kHz PWM and require PWM accuracy greater than 1%, is there any recommended solution? Or if TMS320F2800156-Q1 cannot meet the requirements, can I find a suitable low-cost chip, because I just want to control a single-phase sine wave, and the frequency of the sine wave will reach 20kHz.