Part Number: C2000-DIGITAL-CONTROL-LIBRARY
Other Parts Discussed in Thread: C2000WARE
Tool/software:
I want to design a PID controller using Digital Control Library (DCL) functions. Our control loop update frequency must be at least 5 MHz. Can this speed be achieved using the PID functions in DCL? How many clock cycles do the PID functions require for computation? What is the maximum possible update frequency? Is there any documentation where I can find these details? Can you recommend a reference design for PID/PI control applications operating at 5 MHz or higher? Which C2000 processor is the most suitable for these applications?