MotorWare v1.01.00.13 is now available for download
The major update is InstaSPIN-FOC and InstaSPIN-MOTION support for the Piccolo F2805x series.
Detailed revision history is available through the MotorWare.exe resource explorer
you will also note some new Resources in MotorWare.exe
- Browse the InstaSPIN website directly from MotorWare
- F28054M controlCARD
- Project support for DRV8312, DRV8301, and HVMTR kits
- Note that PGA capability is not demonstrated due to the existing amplifiers already on the inverter boards
- Setting user.h spreadsheet
- New MotorWare Tutorials (first document is on the hardware abstraction layer)
- Video Player with all InstaSPIN videos
A new Universal GUI
- Now supporting all MotorWare projects
- F2802x, 5x, 6x
- InstaSPIN-FOC, InstaSPIN-MOTION Velocity, and InstaSPIN-MOTION Position
There are new documents
- F2805x TRM for FOC
- F2805x TRM for MOTION
And updated documents
- User's Guide updated to revision E (revision history at end of document)
- InstaSPIN Projects & Labs revised (still not complete)
The Piccolo F2805x series was originally announced in early 2013. We are announcing support for InstaSPIN-FOC (54F, 52F) and InstaSPIN-MOTION (54M, 52M) enabled versions, available NOW in full production. The F2805x versions fit nicely between the lowest cost / smallest package F2802x and the highest performance F2806x series. The F2805x is 100% compatible with existing Piccolo devices and adds the new features of on-chip programmable and fixed gain amplifiers as a front end to the A/D converters.
Read more in this blog post.
What's Next?
- Major MotorWare Driver clean-up, documentation, and more tutorials to enable you to customize your motor control system
- New 69M based LaunchPad to work with existing BOOSTXL-DRV8301
- HW support for 2 motors from one LaunchPad
- SW support (project example) for 2 motors to follow in 2015
- Initial Position Detection techniques
- We will likely roll this out in at least 2 to 3 phases of release
- Continuing to enhance capability and documentation to make as easy as possible to use over so many different motor types & applications