Part Number: C2000WARE
Other Parts Discussed in Thread: LAUNCHXL-F280049C
if C2000 software can support BLDC motor (48V, 30A) with hall sensor and incremental encoder?
and we want to control the BLDC traction motor in same speed ( low RPM speed) with different load( maximum current 30A to 60A) can we only use hall sensor or need incremental encoder to improve precision?
can we set the motor RPM request, and C2000 automatically adjust the PWM to get the stable speed with different load?