Part Number: MSP430F5358
In our design, we are using MSP430F5358 as a Board Management Controller, It supports maximum 20MHz freq.
we are not going to use low power modes available.
So which oscillator should we use for active mode of operation(for maximum frequency support)
1) 32.768KHz (XT1 LF mode) or
2) XT2 High frequecny oscillator - support crystal in the range (4MHz to 32MHz range)