Part Number: MSP430-GCC-OPENSOURCE
Other Parts Discussed in Thread: MSP430FR2675, MSP430WARE
I'm getting an "undefined reference to `WDTCTL`" error when I try to build a simple hello world project for MSP430 GCC in SlickEdit, even though I have __MSP430FR2675__ defined. My source, makefile, and build output follow. Any ideas?
#include <stdio.h>
#include "msp430.h"
int main (void)
{
// Stop watchdog timer to prevent time out reset
WDTCTL = WDTPW + WDTHOLD;
for (int i = 0; ; ++i) {
printf("Hello world!\n");
}
return 0;
}
# SlickEdit generated file. Do not edit this file except in designated areas.
# Make command to use for dependencies
MAKE=make
RM=rm
MKDIR=mkdir
# -----Begin user-editable area-----
# -----End user-editable area-----
# If no configuration is specified, "Debug" will be used
ifndef CFG
CFG=Debug
endif
#
# Configuration: Debug
#
ifeq "$(CFG)" "Debug"
OUTDIR=Debug
OUTFILE=$(OUTDIR)/SlickEditHello
CFG_INC=-I../../ti/msp430-gcc/include \
-I/Applications/ti/msp/MSP430Ware_3_80_13_03/driverlib
CFG_LIB=
CFG_OBJ=
COMMON_OBJ=$(OUTDIR)/SlickEditHello.o
OBJ=$(COMMON_OBJ) $(CFG_OBJ)
ALL_OBJ=$(OUTDIR)/SlickEditHello.o
COMPILE=/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-gcc -c -v "-D__MSP430FR2675__" -g -o "$(OUTDIR)/$(*F).o" $(CFG_INC) $<
LINK=/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-ld -v -g -o "$(OUTFILE)" $(ALL_OBJ)
COMPILE_ADA=gnat -g -c -o "$(OUTDIR)/$(*F).o" "$<"
COMPILE_ADB=gnat -g -c -o "$(OUTDIR)/$(*F).o" "$<"
COMPILE_F=gfortran -c -g -o "$(OUTDIR)/$(*F).o" "$<"
COMPILE_F90=gfortran -c -g -o "$(OUTDIR)/$(*F).o" "$<"
COMPILE_D=gdc -c -g -o "$(OUTDIR)/$(*F).o" "$<"
# Pattern rules
$(OUTDIR)/%.o : %.d
$(COMPILE_D)
$(OUTDIR)/%.o : %.f90
$(COMPILE_F90)
$(OUTDIR)/%.o : %.f
$(COMPILE_F)
$(OUTDIR)/%.o : %.ada
$(COMPILE_ADA)
$(OUTDIR)/%.o : %.c
$(COMPILE)
$(OUTDIR)/%.o : %.adb
$(COMPILE_ADB)
# Build rules
all: $(OUTFILE)
$(OUTFILE): $(OUTDIR) $(OBJ)
$(LINK)
$(OUTDIR):
$(MKDIR) -p "$(OUTDIR)"
# Rebuild this project
rebuild: cleanall
@$(MAKE) -f "$(strip $(MAKEFILE_LIST))" $(MAKEFLAGS) all
# Clean this project
clean:
$(RM) -f $(OUTFILE)
$(RM) -f $(OBJ)
# Clean this project and all dependencies
cleanall: clean
endif
#
# Configuration: Release
#
ifeq "$(CFG)" "Release"
OUTDIR=Release
OUTFILE=$(OUTDIR)/SlickEditHello
CFG_INC=-I../../ti/msp430-gcc/include \
-I/Applications/ti/msp/MSP430Ware_3_80_13_03/driverlib
CFG_LIB=
CFG_OBJ=
COMMON_OBJ=$(OUTDIR)/SlickEditHello.o
OBJ=$(COMMON_OBJ) $(CFG_OBJ)
ALL_OBJ=$(OUTDIR)/SlickEditHello.o
COMPILE=/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-gcc -c -v -o "$(OUTDIR)/$(*F).o" $(CFG_INC) $<
LINK=/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-ld -v -o "$(OUTFILE)" $(ALL_OBJ)
COMPILE_ADA=gnat -O -c -o "$(OUTDIR)/$(*F).o" "$<"
COMPILE_ADB=gnat -O -c -o "$(OUTDIR)/$(*F).o" "$<"
COMPILE_F=gfortran -O -g -o "$(OUTDIR)/$(*F).o" "$<"
COMPILE_F90=gfortran -O -g -o "$(OUTDIR)/$(*F).o" "$<"
COMPILE_D=gdc -c -g -o "$(OUTDIR)/$(*F).o" "$<"
# Pattern rules
$(OUTDIR)/%.o : %.d
$(COMPILE_D)
$(OUTDIR)/%.o : %.f90
$(COMPILE_F90)
$(OUTDIR)/%.o : %.f
$(COMPILE_F)
$(OUTDIR)/%.o : %.ada
$(COMPILE_ADA)
$(OUTDIR)/%.o : %.c
$(COMPILE)
$(OUTDIR)/%.o : %.adb
$(COMPILE_ADB)
# Build rules
all: $(OUTFILE)
$(OUTFILE): $(OUTDIR) $(OBJ)
$(LINK)
$(OUTDIR):
$(MKDIR) -p "$(OUTDIR)"
# Rebuild this project
rebuild: cleanall
@$(MAKE) -f "$(strip $(MAKEFILE_LIST))" $(MAKEFLAGS) all
# Clean this project
clean:
$(RM) -f $(OUTFILE)
$(RM) -f $(OBJ)
# Clean this project and all dependencies
cleanall: clean
endif
#
# include dependencies:
#
$(OUTDIR)/SlickEditHello.o: SlickEditHello.c ../../ti/msp430-gcc/include/msp430.h
[SE pcpro178@MBP-C02FD3MPMD6T SlickEditHello]$ /Applications/SlickEditPro2021.app/Contents/MacOS/vsbuild rebuild -v -c Debug -hidevep /Users/pcpro178/Desktop/SlickEditHello/SlickEditHello.vpw /Users/pcpro178/Desktop/SlickEditHello/SlickEditHello.vpj -signal 50861
vsbuild: No dependencies for /Users/pcpro178/Desktop/SlickEditHello/SlickEditHello.vpj
vsbuild: ---------- 'rebuild' Project: 'SlickEditHello.vpj' - 'Debug' ----------
VSLICKERRORPATH=/Users/pcpro178/Desktop/SlickEditHello
vsbuild: make -f "/Users/pcpro178/Desktop/SlickEditHello/SlickEditHello.mak" rebuild CFG=Debug
rm -f Debug/SlickEditHello
rm -f Debug/SlickEditHello.o
/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-gcc -c -v "-D__MSP430FR2675__" -g -o "Debug/SlickEditHello.o" -I../../ti/msp430-gcc/include -I/Applications/ti/msp/MSP430Ware_3_80_13_03/driverlib SlickEditHello.c
Using built-in specs.
COLLECT_GCC=/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-gcc
Target: msp430-elf
Configured with: ../../gcc/configure --target=msp430-elf --enable-languages=c,c++ --disable-nls --enable-initfini-array --enable-target-optspace --enable-newlib-nano-formatted-io --with-pkgversion='Mitto Systems Limited - msp430-gcc 9.3.1.11'
Thread model: single
gcc version 9.3.1 (Mitto Systems Limited - msp430-gcc 9.3.1.11)
COLLECT_GCC_OPTIONS='-c' '-v' '-D' '__MSP430FR2675__' '-g' '-o' 'Debug/SlickEditHello.o' '-I' '../../ti/msp430-gcc/include' '-I' '/Applications/ti/msp/MSP430Ware_3_80_13_03/driverlib' '-mdevices-csv-loc=../../ti/msp430-gcc/include/devices.csv'
/Users/pcpro178/ti/msp430-gcc/bin/../libexec/gcc/msp430-elf/9.3.1/cc1 -quiet -v -I ../../ti/msp430-gcc/include -I /Applications/ti/msp/MSP430Ware_3_80_13_03/driverlib -iprefix /Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/ -D __MSP430FR2675__ SlickEditHello.c -quiet -dumpbase SlickEditHello.c -mdevices-csv-loc=../../ti/msp430-gcc/include/devices.csv -auxbase-strip Debug/SlickEditHello.o -g -version -o /var/folders/qb/05p9w70x0r9cbk1llbvpctmh0000gq/T//ccOh3wNC.s
GNU C17 (Mitto Systems Limited - msp430-gcc 9.3.1.11) version 9.3.1 (msp430-elf)
compiled by GNU C version 4.2.1 Compatible Apple LLVM 11.0.3 (clang-1103.0.32.59), GMP version 6.1.0, MPFR version 3.1.4, MPC version 1.0.3, isl version isl-0.18-GMP
GGC heuristics: --param ggc-min-expand=100 --param ggc-min-heapsize=131072
ignoring nonexistent directory "/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/../../../../msp430-elf/sys-include"
ignoring duplicate directory "/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/../../lib/gcc/msp430-elf/9.3.1/include"
ignoring duplicate directory "/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/../../lib/gcc/msp430-elf/9.3.1/include-fixed"
ignoring nonexistent directory "/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/../../lib/gcc/msp430-elf/9.3.1/../../../../msp430-elf/sys-include"
ignoring duplicate directory "/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/../../lib/gcc/msp430-elf/9.3.1/../../../../msp430-elf/include"
#include "..." search starts here:
#include <...> search starts here:
../../ti/msp430-gcc/include
/Applications/ti/msp/MSP430Ware_3_80_13_03/driverlib
/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/include
/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/include-fixed
/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/../../../../msp430-elf/include
End of search list.
GNU C17 (Mitto Systems Limited - msp430-gcc 9.3.1.11) version 9.3.1 (msp430-elf)
compiled by GNU C version 4.2.1 Compatible Apple LLVM 11.0.3 (clang-1103.0.32.59), GMP version 6.1.0, MPFR version 3.1.4, MPC version 1.0.3, isl version isl-0.18-GMP
GGC heuristics: --param ggc-min-expand=100 --param ggc-min-heapsize=131072
Compiler executable checksum: 423dcf60864bff94c13c4735bcdcee2b
COLLECT_GCC_OPTIONS='-c' '-v' '-D' '__MSP430FR2675__' '-g' '-o' 'Debug/SlickEditHello.o' '-I' '../../ti/msp430-gcc/include' '-I' '/Applications/ti/msp/MSP430Ware_3_80_13_03/driverlib' '-mdevices-csv-loc=../../ti/msp430-gcc/include/devices.csv'
/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/../../../../msp430-elf/bin/as --traditional-format -mP -o Debug/SlickEditHello.o /var/folders/qb/05p9w70x0r9cbk1llbvpctmh0000gq/T//ccOh3wNC.s
COMPILER_PATH=/Users/pcpro178/ti/msp430-gcc/bin/../libexec/gcc/msp430-elf/9.3.1/:/Users/pcpro178/ti/msp430-gcc/bin/../libexec/gcc/:/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/../../../../msp430-elf/bin/
LIBRARY_PATH=/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/:/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/:/Users/pcpro178/ti/msp430-gcc/bin/../lib/gcc/msp430-elf/9.3.1/../../../../msp430-elf/lib/
COLLECT_GCC_OPTIONS='-c' '-v' '-D' '__MSP430FR2675__' '-g' '-o' 'Debug/SlickEditHello.o' '-I' '../../ti/msp430-gcc/include' '-I' '/Applications/ti/msp/MSP430Ware_3_80_13_03/driverlib' '-mdevices-csv-loc=../../ti/msp430-gcc/include/devices.csv'
/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-ld -v -g -o "Debug/SlickEditHello" Debug/SlickEditHello.o
GNU ld (Mitto Systems Limited - msp430-gcc 9.3.1.11) 2.34
/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-ld: Debug/SlickEditHello.o: in function `main':
/Users/pcpro178/Desktop/SlickEditHello//SlickEditHello.c:5: undefined reference to `WDTCTL'
/Users/pcpro178/ti/msp430-gcc/bin/msp430-elf-ld: /Users/pcpro178/Desktop/SlickEditHello//SlickEditHello.c:5: undefined reference to `puts'
make[1]: *** [Debug/SlickEditHello] Error 1
make: *** [rebuild] Error 2
vsbuild: Program returned 2
[SE pcpro178@MBP-C02FD3MPMD6T SlickEditHello]$