Hello can you please make sure the following chart is correct for the specific package especially the number of GPIO,SPI, I2C, ADC channels and UART pins?
|
Clock speed (MHz) |
25 |
25 |
16 |
16 |
16 |
|
Memory |
32kB Flash, 6kB SRAM |
16kb Flash, 4KB SRAM |
16KB Flash, 512B SRAM |
8KB FRAM, 2KB SRAM |
4KB Flash, 256B SRAM |
|
ADC Architecture |
10-bit SAR |
10-bit SAR |
10-bit SAR |
10-bit SAR |
10-bit SAR |
|
ADC Channels |
12 |
10 |
8 |
8 |
8 |
|
GPIO |
47 |
47 |
24 |
15 |
16 |
|
Timers |
4x 16-bit |
4x 16bit |
2x 16-bit |
4x 16-bit |
2x 16-bit |
|
SPI |
4 |
4 |
1 |
2 |
2 |
|
I2C |
2 |
2 |
1 |
1 |
1 |
|
UART |
2 |
2 |
2 |
2 |
1 |
|
Package |
VQFN (RGC) | 64 |
LQFP(PT) | 48 |
VQFN (RHB) | 32 |
DSBGA (YQW) | 24 |
TSSOP (PW) | 20 |
|
TI Stock |
0 |
5,748 |
198,062 |
1,027,810 |
227,693 |