Part Number: MSP430F5659
I assemble MSP430 MPU onto circuitry together with small 3 V coin cell connected to VBAK Possibly a few weeks may pass before I connect DVcc and AVcc and use the bootstrap loader to load and run my embedded software. During this time the only power on the circuit comes from the 3 V coin cell.
My embedded software initializes various features of the MPU including the Battery Backup System. After software initialization I see the expected about 1 uA flowing into VBAK with RTC running.
I sometimes measure very low coin cell voltage (coin cell discharged) immediately prior to loading and running the embedded software. I suspect that the uninitialized MPU is in a state where it draws substantially more current from the coin cell into VBAK than specified when the Battery Backup System is correctly initialized.
I can not find datasheet statements concerning VBAK current demand in the uninitialized condition.
Can anyone provide an estimate of current demand into VBAK prior to initialization of the Battery Backup System?
Thanks!