Part Number: MSP-EXP430FR5994
Hello,
I try to send serial data over the UART. The program gets stuck in the loop. Any ideas?
Thanks, Edi
#include <msp430.h>
#include <stdint.h>
#include <stdio.h>
#include <stdbool.h>
#define TXLED BIT0
#define RXLED BIT1
#define TXD BIT0
#define RXD BIT1
int main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop watchdog timer
// Configure one FRAM waitstate as required by the device datasheet for MCLK
// operation beyond 8MHz _before_ configuring the clock system.
FRCTL0 = FRCTLPW | NWAITS_1;
// Clock System Setup
CSCTL0_H = CSKEY_H; // Unlock CS registers
CSCTL1 = DCOFSEL_0; // Set DCO to 1MHz
CSCTL2 = SELA__VLOCLK | SELS__DCOCLK | SELM__DCOCLK; // Set SMCLK = MCLK = DCO, ACLK = VLOCLK
// Per Device Errata set divider to 4 before changing frequency to
// prevent out of spec operation from overshoot transient
CSCTL3 = DIVA__4 | DIVS__4 | DIVM__4; // Set all corresponding clk sources to divide by 4 for errata
CSCTL1 = DCOFSEL_4 | DCORSEL; // Set DCO to 16MHz
// Delay by ~10us to let DCO settle. 60 cycles = 20 cycles buffer + (10us / (1/4MHz))
__delay_cycles(60);
CSCTL3 = DIVA__1 | DIVS__1 | DIVM__1; // Set all dividers to 1 for 16MHz operation
CSCTL0_H = 0; // Lock CS registers
// Init UART
UCA0CTL1 = UCSWRST; // Stop UART
UCA0BR0 = 104; // 9600bps @16MHz
UCA0BR1 = 2; // 9600bps @16MHz
UCA0MCTLW = 0x49; // 9600bps @16MHz
UCA0CTL1 = UCSSEL__SMCLK; // Start UART, connect it to SMCLK
// Init Pins
PM5CTL0 &= ~LOCKLPM5; // Enable ports
P2SEL0 |= TXD | RXD; // Set tertiary pin function on UART pins
P2SEL1 |= TXD | RXD; // set tertiary pin function on uart pins
P1DIR |= BIT0; // Configure P1.0 as output (LED)
P1OUT |= BIT0; // Set P1.0 (LED on)
__delay_cycles(16e6); // Delay about a second
P1OUT &= ~BIT0; // Clear P1.0 (LED off)
while (true)
{
__delay_cycles(16e5); // Delay about 0.1s
P1OUT |= BIT0; // Set P1.0 (LED on)
while (!(UCA0IFG & UCTXCPTIFG))
; // Check if TX is ready
__delay_cycles(16e5); // Delay about 0.1s
P1OUT &= ~BIT0; // Clear P1.0 (LED off)
UCA0TXBUF = 'x'; // Transmit an 'x'
}
}