Part Number: MSP430F5529
Please from the code below, I intend to use the UART to display ADC values, but I'm confused at the UART part of the code.
#include "driverlib.h"
volatile uint16_t results[4];
#define BAUD_RATE 9600
#define RECEIVE_DATA_COUNT 0x02
#define USCI_A_UART_MULTIPROCESSOR_MODE_ADDRESS 0xAA
uint8_t receivedData = 0x00;
uint8_t receiveDataCount = 0x00;
void main (void)
{
//Stop Watchdog Timer
WDT_A_hold(WDT_A_BASE);
//Enable A/D channel inputs
GPIO_setAsPeripheralModuleFunctionInputPin(GPIO_PORT_P6,
GPIO_PIN0 + GPIO_PIN1 + GPIO_PIN2 +
GPIO_PIN3
);
//P3.4,5 = USCI_A0 TXD/RXD
GPIO_setAsPeripheralModuleFunctionInputPin(
GPIO_PORT_P3,
GPIO_PIN4 + GPIO_PIN5
);
//Initialize the ADC12_A Module
ADC12_A_init(ADC12_A_BASE,
ADC12_A_SAMPLEHOLDSOURCE_SC,
ADC12_A_CLOCKSOURCE_ADC12OSC,
ADC12_A_CLOCKDIVIDER_6);
ADC12_A_enable(ADC12_A_BASE);
ADC12_A_setupSamplingTimer(ADC12_A_BASE,
ADC12_A_CYCLEHOLD_16_CYCLES,
ADC12_A_CYCLEHOLD_4_CYCLES,
ADC12_A_MULTIPLESAMPLESENABLE);
//Configure Memory Buffers
ADC12_A_configureMemoryParam param0 = {0};
param0.memoryBufferControlIndex = ADC12_A_MEMORY_0;
param0.inputSourceSelect = ADC12_A_INPUT_A0;
param0.positiveRefVoltageSourceSelect = ADC12_A_VREFPOS_AVCC;
param0.negativeRefVoltageSourceSelect = ADC12_A_VREFNEG_AVSS;
param0.endOfSequence = ADC12_A_NOTENDOFSEQUENCE;
ADC12_A_configureMemory(ADC12_A_BASE ,¶m0);
//Configure memory buffer 1
ADC12_A_configureMemoryParam param1 = {0};
param1.memoryBufferControlIndex = ADC12_A_MEMORY_1;
param1.inputSourceSelect = ADC12_A_INPUT_A1;
param1.positiveRefVoltageSourceSelect = ADC12_A_VREFPOS_AVCC;
param1.negativeRefVoltageSourceSelect = ADC12_A_VREFNEG_AVSS;
param1.endOfSequence = ADC12_A_NOTENDOFSEQUENCE;
ADC12_A_configureMemory(ADC12_A_BASE ,¶m1);
//Configure memory buffer 2
ADC12_A_configureMemoryParam param2 = {0};
param2.memoryBufferControlIndex = ADC12_A_MEMORY_2;
param2.inputSourceSelect = ADC12_A_INPUT_A2;
param2.positiveRefVoltageSourceSelect = ADC12_A_VREFPOS_AVCC;
param2.negativeRefVoltageSourceSelect = ADC12_A_VREFNEG_AVSS;
param2.endOfSequence = ADC12_A_NOTENDOFSEQUENCE;
ADC12_A_configureMemory(ADC12_A_BASE ,¶m2);
//Configure memory buffer 3
ADC12_A_configureMemoryParam param3 = {0};
param3.memoryBufferControlIndex = ADC12_A_MEMORY_3;
param3.inputSourceSelect = ADC12_A_INPUT_A3;
param3.positiveRefVoltageSourceSelect = ADC12_A_VREFPOS_AVCC;
param3.negativeRefVoltageSourceSelect = ADC12_A_VREFNEG_AVSS;
param3.endOfSequence = ADC12_A_ENDOFSEQUENCE;
ADC12_A_configureMemory(ADC12_A_BASE ,¶m3);
//Enable memory buffer 3 interrupt
ADC12_A_clearInterrupt(ADC12_A_BASE,
ADC12IE3);
ADC12_A_enableInterrupt(ADC12_A_BASE,
ADC12IE3);
while (1)
{
//Enable/Start first sampling and conversion cycle
ADC12_A_startConversion(ADC12_A_BASE,
ADC12_A_MEMORY_0,
ADC12_A_SEQOFCHANNELS);
// UART CONFIGURATIONS STARTS --------------------------------------
//Initialize USCI UART
//Baudrate = 9600, clock freq = 1.048MHz
//UCBRx = 109, UCBRFx = 0, UCBRSx = 2, UCOS16 = 0
USCI_A_UART_initParam param = {0};
param.selectClockSource = USCI_A_UART_CLOCKSOURCE_ACLK;
param.clockPrescalar = 109;
param.firstModReg = 0;
param.secondModReg = 2;
param.parity = USCI_A_UART_NO_PARITY;
param.msborLsbFirst = USCI_A_UART_MSB_FIRST;
param.numberofStopBits = USCI_A_UART_ONE_STOP_BIT;
param.uartMode = USCI_A_UART_ADDRESS_BIT_MULTI_PROCESSOR_MODE;
param.overSampling = USCI_A_UART_LOW_FREQUENCY_BAUDRATE_GENERATION;
if ( STATUS_FAIL == USCI_A_UART_init(USCI_A0_BASE, ¶m)){
return;
}
//Enable UART module for operation
USCI_A_UART_enable(USCI_A0_BASE);
//Set USCI UART in sleep mode
USCI_A_UART_setDormant(USCI_A0_BASE);
//Enable Receive Interrupt
USCI_A_UART_clearInterrupt(USCI_A0_BASE,
USCI_A_UART_RECEIVE_INTERRUPT
);
USCI_A_UART_enableInterrupt(USCI_A0_BASE,
USCI_A_UART_RECEIVE_INTERRUPT
);
// UART CONFIGURATIONS ENDS ------------------------------
//Enter LPM3, interrupts enabled
__bis_SR_register(LPM3_bits + GIE);
//Enter LPM4, Enable interrupts
__bis_SR_register(LPM4_bits + GIE);
//For debugger
__no_operation();
}
}
//ADC INTERRUPT CONFIGURATION
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=ADC12_VECTOR
__interrupt
#elif defined(__GNUC__)
__attribute__((interrupt(ADC12_VECTOR)))
#endif
void ADC12ISR (void)
{
switch (__even_in_range(ADC12IV,34)){
case 0: break; //Vector 0: No interrupt
case 2: break; //Vector 2: ADC overflow
case 4: break; //Vector 4: ADC timing overflow
case 6: break; //Vector 6: ADC12IFG0
case 8: break; //Vector 8: ADC12IFG1
case 10: break; //Vector 10: ADC12IFG2
case 12: //Vector 12: ADC12IFG3
//Move results, IFG is cleared
results[0] =
ADC12_A_getResults(ADC12_A_BASE,
ADC12_A_MEMORY_0);
//Move results, IFG is cleared
results[1] =
ADC12_A_getResults(ADC12_A_BASE,
ADC12_A_MEMORY_1);
//Move results, IFG is cleared
results[2] =
ADC12_A_getResults(ADC12_A_BASE,
ADC12_A_MEMORY_2);
//Move results, IFG is cleared
results[3] =
ADC12_A_getResults(ADC12_A_BASE,
ADC12_A_MEMORY_3);
//Exit active CPU, SET BREAKPOINT HERE
__bic_SR_register_on_exit(LPM4_bits);
case 14: break; //Vector 14: ADC12IFG4
case 16: break; //Vector 16: ADC12IFG5
case 18: break; //Vector 18: ADC12IFG6
case 20: break; //Vector 20: ADC12IFG7
case 22: break; //Vector 22: ADC12IFG8
case 24: break; //Vector 24: ADC12IFG9
case 26: break; //Vector 26: ADC12IFG10
case 28: break; //Vector 28: ADC12IFG11
case 30: break; //Vector 30: ADC12IFG12
case 32: break; //Vector 32: ADC12IFG13
case 34: break; //Vector 34: ADC12IFG14
default: break;
}
}
//UART INTERRUPT CONFIGURATION
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=USCI_A0_VECTOR
__interrupt
#elif defined(__GNUC__)
__attribute__((interrupt(USCI_A0_VECTOR)))
#endif
void USCI_A0_ISR (void)
{
switch (__even_in_range(UCA0IV,4)){
//Vector 2 - RXIFG
case 2:
//Receive the data
receivedData = USCI_A_UART_receiveData(USCI_A0_BASE);
if (receiveDataCount){
receiveDataCount--;
//If RECEIVE_DATA_COUNT number of data received go into dormant mode
if (0x00 == receiveDataCount){
USCI_A_UART_setDormant(USCI_A0_BASE);
}
} else {
//If address received, wake up from dormant mode for more data
if (USCI_A_UART_MULTIPROCESSOR_MODE_ADDRESS == receivedData){
USCI_A_UART_resetDormant(USCI_A0_BASE);
receiveDataCount = RECEIVE_DATA_COUNT;
}
}
//Send data back "echo"
USCI_A_UART_transmitData(USCI_A0_BASE,
receivedData
);
break;
default: break;
}
}