Part Number: MSP430F6779A
I have issue about sometimes the EMDC give large accuracy error around 16 % around after first time start EMDC (API EMLibGUIApp_Init).
But when stop EMDC and start EMDC again, the accuracy back to normal error below 0.5 %.
Setting:
EMDC Version: Energy Measurement Design Center version 1_30_00_00
Sampling Frequency (Hz): 4096
Oversampling Rate (OSR): 256
SMCLK Frequency (Hz): 25165824
AC Main Frequency (Hz): 60
Number of Voltage Sensors: 1
Number of Current Sensors: 2
Condition:
Supply voltage 240 V, Current 10 A, power factor 0.5, Frequency 60 Hz.
When: start EMDC EMLibGUIApp_Init
Power error: 16 %
When: start EMDC EMLibGUIApp_Init, stop EMDC and then start EMDC EMLibGUIApp_Init
Power error: 0.5%
Could you recommend us what point should be cause of problem?