Other Parts Discussed in Thread: TLV8802
Tool/software:
| Case 1: | Glass : SR9028, Internal Reference Voltage, TLV8802 opamp with 6M ohm ladder | ||||||
| At 3.6 V | Module Current All Seg ON | ||||||
| All Seg On | 7.3 uA | LCD R33 | 3.6 uA |
Taking from LCD cap R33 internal supply
|
|||
| Total = LCD + Sleep Mode | Opamp | 1.5 uA | Going to opamp | ||||
| Ladder | 0.6 uA | Going in divider | |||||
| Sleep Mode | 1.4 uA | W/O Opamp | |||||
| Case 2: | External Reference Voltage, TLV8802 opamp 2M ohm ladder | |||||||
| At 3.6 V | Module Current All Seg ON | |||||||
| All Seg On | 7.3 uA | LCD Full | 6.15 uA |
Checked on LCD external supply
|
||||
| Total = LCD Full + Sleep Mode | LCD R33 | 1.2 uA |
Going to LCD cap R33 internal
|
Sum of all 3 should be equal to above LCD, but it is not
|
||||
| Opamp | 1.5 uA | Opamp current | ||||||
| Ladder | 0.6 uA | |||||||
| Sleep Mode | 1.15 uA | |||||||
3) Internal Reference Voltage, TLV8802 opamp with 6M ohm ladder, fLCD = 512 Hz, fFrame = 32 Hz at 3.6V