Other Parts Discussed in Thread: MSP430WARE, MSP430G2553
Introducing MSP430Ware and the Brand New Driver Library!
MSP430Ware is a collection of code examples, datasheets and other design resources for ALL MSP430 devices delivered in a convenient package - essentially everything developers need to become MSP430 experts!
In addition to providing a sleek GUI for navigating all existing MSP430 design resources, MSP430Ware also includes a high-level API called Driver Library, which makes it really easy to talk to MSP430 hardware. As of today, MSP430 Driver Library supports 5 and 6 series devices.
MSP430Ware Features:
- Collection of MSP430 design resources
- Sleek & intuitive GUI for browsing content
- Automatic filtering of content using a unique 2-pane view
- Auto-updates through the web
- Features the new MSP430 Driver Library
- Available as a CCS plugin or standalone executable
[object name="kaltura_player_1323786374" id="kaltura_player_1323786374" type="application/x-shockwave-flash" allowscriptaccess="always" allownetworking="all" allowfullscreen="true" data="http://www.kaltura.com/index.php/kwidget/wid/0_a708jglk/uiconf_id/2342281" height="330" width="400"> [param name="allowScriptAccess" value="always" /> [param name="allowNetworking" value="all" /> [param name="allowFullScreen" value="true" /> [param name="bgcolor" value="#000000" /> [param name="movie" value="http://www.kaltura.com/index.php/kwidget/wid/0_a708jglk/uiconf_id/2342281" /> [param name="flashVars" />