Part Number: MSPM0C1104
On my MSPM0C1104 divisions cause hard faults when calling GCC implementations such as __udivsi3. The fault ultimately is triggered by a .word operation in the flash, which I understand to allocate memory at its position.
How is it that write operations are put into the flash when using the GCC ARM library? And more importantly, how can I move them to the RAM?

FLASH (RX) : ORIGIN = 0x00000000, LENGTH = 0x00003BFF
SRAM (RWX) : ORIGIN = 0x20000000, LENGTH = 0x00000400
DEVICE_CONFIG (RW!x) : ORIGIN = 0x00003C00, LENGTH = 0x000001FF
BCR_CONFIG (R) : ORIGIN = 0x41C00000, LENGTH = 0x000000FF
Compiler:
"C:/TI/gcc_arm_none_eabi_9_2_1/bin/arm-none-eabi-gcc-9.2.1.exe"
-c
@"device.opt"
-mcpu=cortex-m0plus
-march=armv6-m
-mthumb
-mfloat-abi=soft
-I"C:/TI/mspm0_sdk_2_09_00_01/source/third_party/CMSIS/Core/Include"
-I"C:/TI/mspm0_sdk_2_09_00_01/source"
-I"C:/MYPROJ/src"
-I"C:/MYPROJ/src/modules"
-I"C:/MYPROJ/src/modules/comp1"
-I"C:/MYPROJ/src/modules/communication"
-I"C:/MYPROJ/src/modules/mylib"
-I"C:/MYPROJ/src/modules/battery"
-I"C:/MYPROJ/src/modules/accelerometer"
-I"C:/MYPROJ"
-I"C:/MYPROJ/Debug"
-O2
-ffunction-sections
-fdata-sections
-gdwarf-3
-gstrict-dwarf
-Wall
-fno-math-errno
-MMD
-MP
-MF"src/modules/communication/communication.d_raw"
-MT"src/modules/communication/communication.o"
-std=c99
@"./device.opt"
-o"src/modules/communication/communication.o"
"../src/modules/communication/communication.c"
Linker:
"C:/TI/gcc_arm_none_eabi_9_2_1/bin/arm-none-eabi-gcc-9.2.1.exe"
@"device.opt"
-O2
-ffunction-sections
-fdata-sections
-gdwarf-3
-gstrict-dwarf
-Wall
-fno-math-errno
-mthumb
-mfloat-abi=soft
-Wl,-Map,"myproj.map"
-nostartfiles
-nostdlib
-static
-Wl,--gc-sections
-L"C:/TI/mspm0_sdk_2_09_00_01/source/ti/driverlib/lib/gcc/m0p/mspm0c110x"
-L"C:/TI/mspm0_sdk_2_09_00_01/source"
-L"C:/MYPROJ"
-L"C:/MYPROJ/Debug/syscfg"
-L"C:/TI/gcc_arm_none_eabi_9_2_1/lib/gcc/arm-none-eabi/9.2.1"
-L"C:/TI/gcc_arm_none_eabi_9_2_1/arm-none-eabi/lib/thumb/v6-m/nofp"
-march=armv6-m
-mthumb
--specs=nano.specs
-o"myproj.out"
"./ti_msp_dl_config.o"
"./startup_mspm0c110x_gcc.o"
"./main.o"
"./src/modules/accelerometer/accelerometer.o"
"./src/modules/battery/battery.o"
"./src/modules/mylib/communication/communication.o"
"./src/modules/rear_light/comp1.o"
-Wl,-T"../make/myproj.lds"
-Wl,-Tdevice.lds.genlibs
-lm
-lgcc
-lc
-l:driverlib.a
.map file
.text 0x000004e8 0x114 C:/TI/gcc_arm_none_eabi_9_2_1/lib/gcc/arm-none-eabi/9.2.1\libgcc.a(_udivsi3.o)
0x000004e8 __aeabi_uidiv
0x000004e8 __udivsi3