Part Number: MSPM0G3507-Q1
Hello,
We are currently developing a lead-acid battery monitoring system for industrial UPS and rectifier applications.
This device is being reviewed as a common component for both of the following architectures:
1. 2V 16-channel lead-acid battery cell monitoring system
2. 12V 16-channel lead-acid battery block monitoring system
In our system, this device may be used together with battery monitoring ICs, ADCs, MCUs, and a higher-level BMU controller to support real-time monitoring, protection, diagnostics, and preventive maintenance functions.
Could you please provide access to the available secure resources for this device, including the Functional Safety Manual, Safety Analysis Report, FMEDA, diagnostic documentation, diagnostic libraries, example code, and any other related functional safety or diagnostic materials?
These documents are needed to evaluate the device’s diagnostic coverage, failure detection mechanisms, protection functions, and suitability for our lead-acid battery monitoring system design.
Best regards,
Jung Deuk-keun
President / TwinRISLab Inc.