Part Number: MSP430FR5849
I am seeking clarification on the temperature limits and out-of-range behavior of the MSP430FR5849IRHAT.
What behavior should we expect if the device temperature exceeds 85°C? Specifically, does the device reset, enter brownout, experience degraded operation, or exhibit some other defined behavior? Are there any protections or temperature-monitoring mechanisms that would act before or at this condition?
Additionally, the datasheet lists both the operating free-air temperature range and operating junction temperature range as -40°C to 85°C. Is this correct, or should the junction-temperature limit differ from the free-air/ambient operating-temperature li
mit?