The Chronos ships in December - Pre-order today, only $49: http://bit.ly/Chronos
Order by phone: 972-644-5580 (outside US: http://www-k.ext.ti.com/sc/technical-support/pic/americas.htm)
The eZ430-Chronos is a highly integrated, wearable wireless development system based for the CC430 in a sports watch. It may be used as a reference platform for watch systems, a personal display for personal area networks, or as a wireless sensor node for remote data collection.
Based on the CC430F6137 sub 1 GHz RF SoC, the eZ430-Chronos is a complete CC430-based development system contained in a watch. This tool features a 96 segment LCD display and provides an integrated pressure sensor and 3-axis accelerometer for motion sensitive control. The integrated wireless feature allows the Chronos to act as a central hub for nearby wireless sensors such as pedometers and heart rate monitors. The eZ430-Chronos offers temperature and battery voltage measurement and is complete with a USB-based CC1111 wireless interface to a PC.
Key Features:
- Wearable development tool
- Internal CC430 memory available for data storage
- Integrated 3-axis accelerometer for motion sensitive control
- USB-RF access point for PC communication and automation
- Low cost system at $49
- Integrated pressure sensor for altitude measurement
Chronos & MSP430 Tools
http://www.ti.com/ez430
More information about the EZ430 Chronos:
http://www.ti.com/chronos
http://www.ti.com/chronoswiki
Pre-order a Chronos today: http://bit.ly/Chronos