There are two packages for the MSP430FG6626: PZ (110 pins) and ZQW (113 ball micro BGA). Table 4.2 of the datasheet for this part lists a row where:
PZ pin 16 and ZQW pads H1 and G2 are listed as 'DVCC'.
However the pin diagram on the datasheet for the PZ part shows PZ pin 16 as 'AVCC'.
Are the PZ Pin 16 and ZQW balls H1/G2 both connected to the same power rail internally? Which power rail are they connected to internally, DVCC or AVCC?
Best Wishes,
Bradiko