Other Parts Discussed in Thread: MSP-EXP430F5529LP
I need help with selecting MCU for a new medical device. with our older devices we used 8051 but now we want to use ARM Cortex-M.
in general the demands of the product are:
- 128K FLASH or more for firmware
- 16K memory or more for dynamic data
- Interface must include : I2C bus, SPI bus, RS232 Bus, USB. (Optional: Bluetooth or Wifi)
- GPIO (General Purpose IO)
- Counter/Timer
- Watch-dog
- no need for PWM output
- The ability to generate Drivers automatically (Optional)
- Evaluation board
- Developing tools
What is the minimum environment needed to start working asap?
please offer me the best cost effective complete solution (hardware, software, tools and evaluation board) in order to start the development.
your help is much appreciated.
Regards,
Lior