Part Number: MSP430F5342
I have read section 1.13.5 (not a problem) however there is some (on my part) of what the calibration value for the reference is based on.
1.13.5 shows this:
CAL ADC VREF FACTOR REF
15 2
2.0
_ _ 20 _ = ´
+
V
V
CAL ADC VREF FACTOR REF
15 2
2.5
_ _ 25 _ = ´
+
V
V
CAL ADC VREF FACTOR REF
Device Descriptor Table www.ti.com
82 SLAU208P–June 2008–Revised October 2016
Submit Documentation Feedback
Copyright © 2008–2016, Texas Instruments Incorporated
System Resets, Interrupts, and Operating Modes, System Control Module
(SYS)
1.13.5 Calibration Values
The TLV structure contains calibration values that can be used to improve the measurement capability of
various functions. The calibration values available on a given device are shown in the TLV structure of the
device-specific data sheet.
1.13.5.1 REF Calibration
The calibration data for the REF module consists of three words, one word for each reference voltage
available (1.5, 2.0, and 2.5 V). The reference voltages are measured at room temperature. The measured
values are normalized by 1.5 V, 2.0 V, or 2.5 V before being stored into the TLV structure:
(2)