Part Number: MSP430F67791
Hello, the diagram shows the "state diagram of N (S) and N (R)".
Frame I(6.7) did not reach the client "7E A0 4E 41 03 FC 67 D6 E6 E7 00 C4 02 C0 FE",
So I command the RR (6) to request a repeat of the previous frame, in response I get,
RR (7) - readiness to receive the next frame, not the previous frame.
How to fix this error?
Log:
21.07.2017 17:20:11:517 |-- Req
7E A0 13 03 41 BA D4 69 E6 E6 00 C0 02 C0 00 00 00 14 39 F2 7E
21.07.2017 17:20:11:591 |-- Res
7E A0 29 41 03 DA 96 5C E6 E7 00 C4 02 C0 00 00 00 00 15 00 13 02 04 12 00 17 11 01 09 06 00 00 16 00 00 FF 02 02 01 09 D2 63 7E
21.07.2017 17:20:11:596 |-- Req
7E A0 13 03 41 DC E4 6F E6 E6 00 C0 02 C0 00 00 00 15 B0 E3 7E
21.07.2017 17:20:12:331 |-- Res
7E A0 4E 41 03 FC 67 D6 E6 E7 00 C4 02 C0 FE
21.07.2017 17:20:17:347 |-- Req
7E A0 07 03 41 D1 4C 05 7E
21.07.2017 17:20:17:372 |-- Res
7E A0 07 41 03 F1 56 E2 7E