Other Parts Discussed in Thread: SYSBIOS
Tool/software: Code Composer Studio
following build errors exist in the SAP example program imported into ccsv7....
**** Build of configuration Debug for project tirtos_builds_MSP_EXP432P401R_release_ccs ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O
making ../src/sysbios/sysbios.aem4f ...
gmake[1]: Entering directory 'C:/Users/Admin/workspace_v7/tirtos_builds_MSP_EXP432P401R_release_ccs/src/sysbios'
asmem4f C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M ...
7 Assembly Errors, 1 Assembly Warning
>> Compilation failure
makefile:42: recipe for target 'm3_Hwi_asm.obj' failed
"C:\ti\simplelink_msp432p4_sdk_1_60_00_12\kernel\tirtos\packages\ti\sysbios\family\arm\m3\Hwi.h", line 54: fatal error: cannot open source file "xdc/std.h"
Compilation terminated.
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", WARNING! at line 37:
[E1000]
error while processing C code in .cdecls directive
.cdecls C,NOLIST,"package/internal/Hwi.xdc.h"
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", ERROR! at line 53:
[E0004]
Structure/Union tag symbol expected
ti_sysbios_family_arm_m3_Hwi_Module__state__V .tag ti_sysbios_family_arm_m3_Hwi_Module_State
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", ERROR! at line 99:
[E0004]
Absolute, well-defined integer value expected
.if ti_sysbios_Build_useIndirectReferences
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", REMARK at line 99:
[R0001]
After symbol substitution the line became:
.if FALSE
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", ERROR! at line 160:
[E0004]
Absolute, well-defined integer value expected
.if ti_sysbios_Build_useIndirectReferences
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", REMARK at line 160:
[R0001]
After symbol substitution the line became:
.if FALSE
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", ERROR! at line 263:
[E0004]
Absolute, well-defined integer value expected
.if ti_sysbios_Build_useIndirectReferences
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", REMARK at line 263:
[R0001]
After symbol substitution the line became:
.if FALSE
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", ERROR! at line 267:
[E0009]
Missing struct/union member or tag
swiTaskKeyAddr: .word ti_sysbios_family_arm_m3_Hwi_Module__state__V.swiTaskKeys
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", ERROR! at line 289:
[E0004]
Absolute, well-defined integer value expected
.if ti_sysbios_BIOS_smpEnabled__D
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", REMARK at line 289:
[R0001]
After symbol substitution the line became:
.if FALSE
"C:/ti/simplelink_msp432p4_sdk_1_60_00_12/kernel/tirtos/packages/ti/sysbios/family/arm/m3/Hwi_asm.sv7M", ERROR! at EOF:
[E0300]
The following symbols are undefined:
FALSE
swiTaskKeys
ti_sysbios_family_arm_m3_Hwi_Module_State
ti_sysbios_family_arm_m3_Hwi_Module__state__V
Errors in Source - Assembler Aborted
gmake[1]: *** [m3_Hwi_asm.obj] Error 1
gmake[1]: Leaving directory 'C:/Users/Admin/workspace_v7/tirtos_builds_MSP_EXP432P401R_release_ccs/src/sysbios'