Tool/software: Linux
Hello, I tried going to git.ti.com but couldn't find anything related to this.
When I run "make", I get the following:
libtool: compile: gcc -DHAVE_CONFIG_H -I. -I./src -I./src -I./src/helper -DPKGDATADIR=\"/usr/local/share/openocd\" -DBINDIR=\"/usr/local/bin\" -I./jimtcl -I./jimtcl -Wall -Wstrict-prototypes -Wformat-security -Wshadow -Wextra -Wno-unused-parameter -Wbad-function-cast -Wcast-align -Wredundant-decls -Werror -g -O2 -MT src/xsvf/xsvf.lo -MD -MP -MF src/xsvf/.deps/xsvf.Tpo -c src/xsvf/xsvf.c -o src/xsvf/xsvf.o
/bin/bash ./libtool --tag=CC --mode=link gcc -Wall -Wstrict-prototypes -Wformat-security -Wshadow -Wextra -Wno-unused-parameter -Wbad-function-cast -Wcast-align -Wredundant-decls -Werror -g -O2 -o src/xsvf/libxsvf.la src/xsvf/xsvf.lo -ldl
libtool: link: ar cru src/xsvf/.libs/libxsvf.a src/xsvf/xsvf.o
ar: `u' modifier ignored since `D' is the default (see `U')
libtool: link: ranlib src/xsvf/.libs/libxsvf.a
libtool: link: ( cd "src/xsvf/.libs" && rm -f "libxsvf.la" && ln -s "../libxsvf.la" "libxsvf.la" )
depbase=`echo src/svf/svf.lo | sed 's|[^/]*$|.deps/&|;s|\.lo$||'`;\
/bin/bash ./libtool --tag=CC --mode=compile gcc -DHAVE_CONFIG_H -I. -I./src -I./src -I./src/helper -DPKGDATADIR=\"/usr/local/share/openocd\" -DBINDIR=\"/usr/local/bin\" -I./jimtcl -I./jimtcl -Wall -Wstrict-prototypes -Wformat-security -Wshadow -Wextra -Wno-unused-parameter -Wbad-function-cast -Wcast-align -Wredundant-decls -Werror -g -O2 -MT src/svf/svf.lo -MD -MP -MF $depbase.Tpo -c -o src/svf/svf.lo src/svf/svf.c &&\
mv -f $depbase.Tpo $depbase.Plo
libtool: compile: gcc -DHAVE_CONFIG_H -I. -I./src -I./src -I./src/helper -DPKGDATADIR=\"/usr/local/share/openocd\" -DBINDIR=\"/usr/local/bin\" -I./jimtcl -I./jimtcl -Wall -Wstrict-prototypes -Wformat-security -Wshadow -Wextra -Wno-unused-parameter -Wbad-function-cast -Wcast-align -Wredundant-decls -Werror -g -O2 -MT src/svf/svf.lo -MD -MP -MF src/svf/.deps/svf.Tpo -c src/svf/svf.c -o src/svf/svf.o
src/svf/svf.c: In function ‘svf_read_command_from_file’:
src/svf/svf.c:663:7: error: this statement may fall through [-Werror=implicit-fallthrough=]
i = -1;
~~^~~~
src/svf/svf.c:664:4: note: here
case '\r':
^~~~
src/svf/svf.c:667:8: error: this statement may fall through [-Werror=implicit-fallthrough=]
if (!cmd_pos)
^
src/svf/svf.c:669:4: note: here
default:
^~~~~~~
cc1: all warnings being treated as errors
Makefile:2790: recipe for target 'src/svf/svf.lo' failed
make[2]: *** [src/svf/svf.lo] Error 1
make[2]: Leaving directory '/home/devchu/Development/openocd-0.10.0'
Makefile:3665: recipe for target 'all-recursive' failed
make[1]: *** [all-recursive] Error 1
make[1]: Leaving directory '/home/devchu/Development/openocd-0.10.0'
Makefile:1578: recipe for target 'all' failed
make: *** [all] Error 2
devchu@chubox:~/Development/openocd-0.10.0$