Other Parts Discussed in Thread: MSP430G2203, MSP430FR2310, MSP430F5172
I need to specify a microcontroller for a simplistic but (relatively) fast communication bridge between UART and SPI.
The key requirements are:
- UART and SPI can operate independently and simultaneously
- UART BAUD rate of 1 Mbps achievable
- SPI clock (when SLAVE) of at least 10 Mbps achievable
- Small board space and low price :-) (meaning I don't need some massive MCU with lots of other peripherals)
Does TI offer something that fits the bill?
Thanks