Part Number: MSP430F5309
It appears MSP430F5309IZQER is being discontinued. Can you suggest comparable solutions in the portfolio with the following features:
- Small package (5x5mm or smaller, ideally)
- DVDD/AVDD = 1.8V
- System clock 1MHz ( < 180µA active )
- Low-power mode = LPM3 ( < 1.1µA lpm)
- 35x GPIO (with/out internal pull-up/pull-down)
- 2x SPI-3 wires
- 1x ADC input
- 2/3x PU (port PU)
Thanks.