Tool/software: TI C/C++ Compiler
I use msp430f169 to collect siginal with internal A/D and transfer by usart0. Can Baud rate achieve above 115200 when Crystal is 8M?
I receive the data and find data is wrong.
The frequency of signal is between 100Hz to 3000Hz.
Can you recommend another MSP430 to help me realize the function of signal collection and transferring. The accury of A/D is better than 12 bit,the Baud rate is better than 1M.
Thanks!