Part Number: SIMPLELINK-MSP432-SDK
Can the voice detection plugin in MSP432 SDK be used in CC32XX platforms.
The CC32XX has higher clock of 80MHz.
Also it has ADC sampling of 56ksps which is above the requirement of Voice Detection Plugins of 8kHz as per http://software-dl.ti.com/simplelink/esd/plugins/simplelink_sdk_voice_detection_plugin/1_50_00_15/exports/docs/voice_detection/users_guide_simplelink_sdk_voice_detection_plugin_1_50_00_15.html