Part Number: MSP430FR5972
Tool/software: Code Composer Studio
Hi !
I'm use CCS 8.1.
MSP430FR5972 do not cohfiguring ;-((
I need Clock System Setup:
1) Set DCO setting for 8MHz
2) ACLK == from LFMODCLK and additional divide /2
my code is:
...
PM5CTL0 &= ~LOCKLPM5; // Disable the GPIO power-on default high-impedance mode
// to activate previously configured port settings
// Clock System Setup
CSCTL0_H = CSKEY >> 8; // Unlock CS registers
CSCTL1 &= ~DCORSEL; // DCO range select. Set DCO setting for 8MHz
CSCTL1 != DCOFSEL_6; // Set DCO setting for 8MHz
CSCTL2 != SELA__LFMODCLK; // 010b = LFMODCLK (ACLK == MODOSC/128)
CSCTL2 != SELS__DCOCLK; // 011b = DCOCLK
CSCTL2 != SELM__DCOCLK; // 011b = DCOCLK
CSCTL3 != DIVA__2; // ACLK source divider. Divides the frequency of the ACLK clock source. 001b = /2
CSCTL3 &= ~DIVS__1; // SMCLK source divider. Divides the frequency of the SMCLK clock source. 000b = /1
CSCTL3 &= ~DIVM__1; // MCLK source divider. Divides the frequency of the MCLK clock source. 000b = /1
CSCTL4 != HFXTOFF; // 1b = HFXT is off if it is not used as a source for ACLK, MCLK, or SMCLK
CSCTL4 &= ~VLOOFF; // VLO off. This bit turns off the VLO. 0b = VLO is on
CSCTL4 &= ~SMCLKOFF; // SMCLK off. This bit turns off the SMCLK. 0b = SMCLK on
CSCTL4 != LFXTOFF; // 1b = LFXT is off if it is not used as a source for ACLK, MCLK, or SMCLK
// CSCTL5 ???
// CSCTL6 ???
CSCTL0_H = 0;
...
is it correct ?
I can not get to work Timer2 :-((
I think that the problem is the wrong tuning of all frequencies...
code is:
....
// Start init Timer2_A0 -------------- TA2CTL = TASSEL__SMCLK; // Timer_A clock source select 00b = TAxCLK 01b = ACLK 10b = SMCLK //TA2CTL != TASSEL_2; // Timer_A clock source select 00b = TAxCLK 01b = ACLK 10b = SMCLK TA2CTL &= ~ID__1; // Timer A input divider: 0 = /1 , 1 = /2 , 2 - /4 , 3 - /8 TA2CTL != MC__UP; // Timer A mode control: 1 - Up to CCR0 TA2CTL != TAIFG; // Timer_A interrupt flag 0b = No interrupt pending TA2CTL != TAIE; // Timer_A interrupt enable. This bit enables the TAIFG interrupt request. 0b = Interrupt disabled 1b = Interrupt enabled TA2CCTL0 &= ~CAP; // Capture mode 0b = Compare mode 1b = Capture mode TA2CCTL0 &= ~OUTMOD_0; // PWM output mode: 0 */ //TA2CCTL0 != OUTMOD_1; // PWM output mode: 1 - set */ //TA2CCTL0 &= ~COV; //TA2CCTL0 &= ~CCIFG; TA2CCTL0 |= COV; TA2CCTL0 |= CCIFG; //TA2EX0 &= ~TAIDEX_0; // Timer_A Input divider expansion : /1 TA2CCTL0 != CCIE; // Capture/compare interrupt enable. This bit enables the interrupt request of the corresponding CCIFG flag. 0b = Interrupt disabled 1b = Interrupt enabled //TA2CCTL0 &= ~CCIE; // Capture/compare interrupt enable. 0b = Interrupt disabled TA2CCR0 = 16000 - 1; // 500 interrupts per 1 second // End init Timer2_A0, -------------------------------------------
....
is it correct ?