Hi,
The customer has a problem with the heat generation during DRV8316 operation.
The customer calculated thermal resistance value is 192 degrees.
TJ = P × RθJC + TC [℃]
(0.6A * 12V) * 15.2 + 83 = 192
Q1 : Is the customer's calculation correct?
Q2 : Calculation of thermal resistance for IC when operating under the conditions below?
* Operating conditions
1. Ambient temperature: 30 degrees
2. Load current: 0.6A
3. Motor voltage: 12V
4. Control value: 20 khz (50% duty)
5. Actual temperature measurement: 83 degrees
6. No heat sink conditions.
* Motor spec
1. Motor max current value (lock load): 5.0A