Hi support team,
Please let me know the meaning of "TEST CONDITIONS" of "IVDD, op".

Is the following correct?
fsw :
Frequency of output terminals (OUTL, OUTH)
2Ω :
Resistance value connected in series to OUTL and OHTH terminals
(Including gate resistor with built-in FET)
0.1pF load, 100pF load :
External load capacity of OUTL and OHTH terminals
(Input capacitance of gate terminal of FET for external connection)
Regards,
Dice-K