Hi TI Team,
I am new to this High Power density multiphase buck design (new to power electronics). I am in need of designing nearly 2.5kW with PV array as input and planning to utilize this multiphase topology to power up my bldc motor whose rated voltages differ depending upon the horse power (1HP, 2HP.. upto 10HP) and this rating example can be considered for 1HP as 70V,8A and 110V, 8A.
Kindly suggest can this application be used for High Power density multiphase designs with PV array input voltages with MPPT as mentioned below
1. 85Vdc, 10A and stepping down to an output voltage in the range of 70V, 8A.
2. 125Vdc, 10A and stepping down to an output voltage in the range of 110V, 8A.
3. 185Vdc, 10A and stepping down to an output voltage in the range of 160V, 8A.
Looking forward to hear from you at the earliest.
Thanks and regards,
Pranesh K