Hi all,
Does BQ25708 support as Level II battery charger as per the Smart battery charger specification 1.1?
I am trying to find out a Level II battery charger from TI road map with the below requirements.
- Level II Battery Charger IC which can work with battery and with host control (SMBUS 1.1 supported)
- Battery pack cell Chemistry Li-Ion- 4s6p
- Battery charging Voltage: Nominal Voltage – 15V and Maximum Voltage – 16.6V
Battery Max Charger current 4 ~ 6A
- DC IN ( Source voltage) :- 13.5-16V , 15V Nominal