Hello,
We are currently using an UCC21750 driver on an application (Three phase inverter 400V 10kW).
On some condition (under analysis), the driver stop the PWM during approximately 1ms.
this behavior seems to resemble to a activation of the internal under voltage look up or activation of the short circuit protection.
C4 : Gate voltage with high rejection differential probe
C5 : Gate voltage with differential probe
C6 : DRV flag from all drivers with addition monitoring
C4 : Gate voltage with high rejection differential probe
C5 : FLT FLAG of UCC21750
C6 : RDY FLAG of UCC21750
When the driver stop, we observe an additional pulse on the gate voltage before the ‘long stop’ of the driver (tFLTMUTE or tRDYHLD).
Do you have any idea what can cause this behavior?
C5 and C6 : PMW_H and PMW_L input of driver
C4 : Gate voltage with high rejection differential probe
Other problem, the RDY flag is raised with VCC=3,3V and VDD=15V
Do you have any idea what can cause this behavior?
Many thank for your support.