What alternative or similar part can be selected if UCC21530 is not available in stock. This part is to be used in a DC to DC converter stage for high power application.
SYSTEM ELECTRICAL SPECIFICATIONS:
Input Voltage : 400V
Output Voltage : 500V
Output Power : 50 kW
Efficiency : 97%
Peak Input Power : 72 kW
Peak input line current : 163 Amperes