Hi experts,
Customer met a failure issue about UCC21520. Could you help analysis the reason about the result? Plase see bleow test results of pin-to-pin impedance:
1.New device of UCC21520:
VCCI-GND: 1.127MΩ
INA/INB/DIS-GND: 197kΩ
DT-GND: +∞
VDDA-VSSA: 1.36MΩ
VDDB-VSSB: 1.36MΩ
OUTA-VSSA: 1.63MΩ
OUTB-VSSB: 1.63MΩ
2.Failure device of UCC21520:
VCCI-GND: 1.6Ω
INA/INB/DIS-GND: 197kΩ
DT-GND: +∞
VDDA-VSSA: 1.36MΩ
VDDB-VSSB: 0.8MΩ
OUTA-VSSA: 1.636MΩ
OUTB-VSSB: 0.8MΩ
Bleow is the schematic: