Tool/software:
I have a design using a TPS25762-Q1 with a maximum system power of 34W. I have PDOs advertising 5V@15W, 9V@27W, 15V@34W, and 20V@34W. The 15V rail seems unstable, with the switching circuit (audibly) resetting under a 30W load. The other rails (including the 20V) are stable at this load, and lower loads produce similar results. If 15V is first negotiate with no load and then the load is introduced, the 15V rail is stable.
Any suggestions?