Tool/software:
Hi Sir,
may we know that LM5122 can support the following specification? if can be use,
could help check whether this schematic is correct? or what need to be modified? thanks for your support and learn from you.
When VIN=24V,VOUT:54V@240W(MAX)
When VIN=48V,VOUT:54V@480W(MAX)
When VIN is higher than 54V:bypass operation