Tool/software:
Request for review of schematic attached.
1) Design parameters considered are,
Input = 12V, Output = 12V, 50A,
ON/OFF of Output
Transient Deviation= 50mV @ 50% Load i.e 25A
Transient = 2mV/A,
Output Capacitor (Co) for 2mV/A transient = 3000uF