Other Parts Discussed in Thread: LM43602, LM43603,
Tool/software:
Sync pin should be connected to negative Vout (!) instead of GND like stated in another thread here, since the role of GND is actually neg. output when used as an inverter. A design is proposed for 0.7A output current, but, as I understand, with a duty cycle of around 60% output current is limited to 1A * (1-0.6)= 0.4A. But operating values mirror 700mA as output current. Instead of using the LM43601, a design with the lm43602 or LM43603 would permit the desired output current. But trying to use a LM43603 or LM43602 device for these requirements delivers no result.
Name,Value,Category,Description
Phase Marg,47.44 °,System Information,Bode Plot Phase Margin
Cross Freq,15.23 kHz,System Information,Bode plot crossover frequency
Low Freq Gain,80.62 dB,System Information,Gain at 1Hz
Gain Marg,-3.82 dB,System Information,Bode Plot Gain Margin
Vout,-15 V,System Information,Operational Output Voltage
Cin IRMS,802.49 mA,Capacitor,Input capacitor RMS ripple current
Cin Pd,643.99 µW,Capacitor,Input capacitor power dissipation
Cout IRMS,801.91 mA,Capacitor,Output capacitor RMS ripple current
Cout Pd,459.33 µW,Capacitor,Output capacitor power dissipation
Duty Cycle,56.64%,System Information,Duty cycle
Efficiency,94.8%,System Information,Steady state efficiency
Frequency,500 kHz,System Information,Switching frequency
IC Tj,51.98 °C,IC,IC junction temperature
ICThetaJA,38.9 °C/W,IC,IC junction-to-ambient thermal resistance
L Ipp,289.22 mA,Inductor,Peak-to-peak inductor ripple current
L Pd,232.56 mW,Inductor,Inductor power dissipation
IC Pd,579.3 mW,IC,IC power dissipation
Pout,10.5 W,System Information,Total output power
Iin Avg,829.15 mA,IC,Average input current
Mode,CCM,System Information,Conduction Mode
Vout p-p,1.05 mV,System Information,Peak-to-peak output ripple voltage
IC Iq Pd,60 µW,IC,IC Iq Pd
FootPrint,321 mm²,System Information,Total Foot Print Area of BOM components
Vout Actual,14.9 V,System Information,Vout Actual calculated based on selected voltage divider resistors
Vout Tolerance,4.19%,System Information,Vout Tolerance based on IC Tolerance (no load) and voltage divider resistors if applicable
Vin,12 V,System Information,Vin operating point
Iout,700 mA,System Information,Iout operating point
Cin Pd,643.99 µW,Power,Input capacitor power dissipation
Cout Pd,459.33 µW,Power,Output capacitor power dissipation
L Pd,232.56 mW,Power,Inductor power dissipation
IC Pd,579.3 mW,Power,IC power dissipation
BOM Count,19 ,System Information,Total Design BOM count
Total BOM,$4.89,System Information,Total BOM Cost
Total Pd,521.37 mW,Power,Total Power Dissipation