This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

TPS7A21: 2.85V output in DSBGA package

Part Number: TPS7A21
Other Parts Discussed in Thread: TPS7A20

Tool/software:

Hi Ti expert,

Is 2.85V output in DSBGA package of TPS7A21 family available? If it is available, what is the exact part number and where can it be ordered?

Thanks,

  • Hello,

    There is no 2.85V version available of TPS7A21, however there is a lower current alternative in DSBGA with 2.85V available: TPS7A20285PYCKR

    Would this 300mA alternative work in your application?

    Quick spec comparison below:

      TPS7A21 TPS7A20
    Iout(Max)(A) 0.5 0.3
    Vin(Max)(V) 6 6
    Vin(Min)(V) 2 1.6
    Vout(Max)(V) 5.5 5.5
    Vout(Min)(V) 0.8 0.8
    Fixed output options(V) 2.8, 3.3, 3.45 0.9, 1.05, 1.2, 1.5, 1.8, 1.825, 1.85, 2.2, 2.4, 2.5, 2.7, 2.8, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.6, 4, 4.2, 4.5, 5, 5.5
    PSRR @ 100
    KHz(dB)
    61 60
    Noise(uVrms) 7.7 7
    Accuracy(%) 1.5 1.5
    Dropout voltage
    (Vdo)(Typ)(mV)
    130 110
    Iq(Typ)
    (mA)
    0.007 0.0065
    Output capacitor type      ceramic Ceramic
    Thermal resistance
    θJA(°C/W)
    197.1 179.1
    Operating temperature
    range(C)
    -40 to 125 -40 to 125
    Package size: mm2 0.4 mm2: .63 x .63 (DSBGA|4) 0.38 mm2: .616 x .616 (DSBGA|4), 8.12 mm2: 2.8 x 2.9 (SOT-23|5), 1 mm2: 1 x 1 (X2SON|4)
    Rating Catalog Catalog
    Features Enable, Output discharge Enable, Output discharge

    Regards,

    Andres