Other Parts Discussed in Thread: TPS54116-Q1, TPS628301, TPS62811-EP
Tool/software:
Dear Specialists,
My customer is looking for termination regulator for LPDDR5.
Could you please let me know the recommended product?
I couldn't find product selection.
---Requirement---
DCDC (0.55V/1.05V/1.8V)
-Input: 3.3V to 5V
-Output: Maximum 1A
-Voltage accuracy: Full temperature range ±2% or less
-Ripple: 2% or less
-Operating temperature Range: -40℃ to 150℃ (Tjmax)
-Preferred type with built-in FET
-Forced PWM mode operation
---
I appreciate your great help in advance.
Best regards,
Shinichi