Hi to all,
I've designed a control system for automotive application. The Vin max is 3.6V and Imax=3A. I read the AN-1930 and the AN-1533 looking for information and I was wondering if someone has experience with the LM22678 for automotive applications (taking care of load-dump and Cold cranking).
Best regards
Gastón