- The Problem
- High output ripple voltage - 300mV in worst case
- Unstable switching
- The Design
- Input: 8-32V
- Output: 13.6V, 100mA - 1A
- Use WEBENCH recommended inductor value, and the output capacitor ESR is lower than required by the WEBENCH.
- 6-layer PCB with Ground plane
- The Questions
- Is the circuit stable?
- Why the output ripple is so high?
Please see attached the schematic and waveforms.7558.LM25118MH Stability and Output Ripple Issue.pdf