Hi E2E team
Q1) We are using BQ25892 fast Charging IC for charge 4000mAH battery ,
we are facing the issue with default charge current 2.048,we cant achieve.
Our pin setting is:-
Case 1) input 5V/3A
-
PSEL -LOW
-
OTG- LOW
-
ILIM-130K BETWEEN ILIM AND GROUND.
-
TS- 3.24K BETWEEN REGN AND 30.1K+10K TRIM POT BETWEEN TS AND AGND .
-
QON-NOT USE.
Case 2) input 5V/3A
-
PSEL -LOW
-
OTG- LOW
-
LIM-130K BETWEEN ILIM AND GROUND.
-
TS- NO THERMISTOR CONNECTION WE USE 10K &10K BETWEEN REGN AND GROUND.
-
QON-NOT USE.
Q1) IS BEHAVIOR OF BQ25892 CHANGE IF WE USE NO THERMISTOR CONNECTION ?
INPUT- 5V/3A
Q2) WE ACHIEVE Vbat- 4.170V/450mA to 230 mA.
Vsys- 4.213V
WHY WE CANT ACHIEVE 2.048A DEFAULT CURRENT ?